Diodes Incorporated — Analog and discrete power solutions
Back to PI3USB9201

PI3USB9201

Dual-Role USB Charging-Type Detector

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI3USB9201 is a dual-role BC1.2-compliance charging- type detector. It can be programmed to operate in host mode or client mode through I2C.

Particularly for USB-C application with bottom and top D+/- pins common at USB-C connector, when device attachment is detected by USB-C detector, which can program PI3USB9201 to perform BC1.2-compliance charging-type detections on D+/- connection.

When operating as a host, PI3USB9201 enables BC1.2 SDP/CDP/DCP advertisement to the attached USB devices. When operating as a client, PI3USB9201 starts BC1.2 detection to detect the attached host type. In both host mode and client mode, the detection results are reported through I2C to the controller.

The PI3USB9201 can operate over a temperature range of -40 to +85° in a tiny 12- contact QFN 2mm x2mm package.

Feature(s)

 

  • Host Mode - SDP/CDP/DCP
    • USB Device Plug-in and Unplug Detection in SDP/CDP modes
    • Support USB Switch Pass-through for Mouse/Keyboard Wake up
  • Client Mode USB Charging-type detection
    • Battery Charging 1.2 SDP/CDP/DCP
    • Proprietary 1A/2A/2.4A Modes
  • Differential Bi-Directional USB Switches
  • Wide Bandwidth: 2GHz
  • 1MHz I2C Interface for Control and Communication with Pin Selection of up to Four Slave Addresses
  • Shutdown Mode of <1μA Current Consumption
  • Wide Power Supply Range: 2.7V - 5.5V
  • Packaging (Pb-free & Green):
    • 12- contact, UQFN 2mm x2mm
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. "Green" Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Mobile Devices

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Analog or Digital?

Analog

Configuration

One port

Differential Channels

N/A

HotInsertion

N/A

Lanes

N/A

OtherFeatures

Controller, Charging and Data Transfer

Rail-to-Rail

No

Signal Type

N/A

Single Ended Channels

N/A

Type

N/A

Voltage

5

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.