DisplayPort1.3 4-lane Linear Redriver, Ultra-low add-in jitter, link training transparent
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI3DPX1203 is DisplayPort compliant, 8Gbps link speed, single differential channel Linear ReDriver with Link Training transparent mode. Since DisplayPort source and sink-side device are unaware of the Linear ReDriver, they never generate AUX link training transactions, and pass through all the AUX transactions between source and sink-side devices. PI3DPX1203 provides programmable input equalization, linear swing and flat gain control to optimize output over a variety of physical mediums by reducing intersymbol interference. The integrated linear equalization circuitry provides flexibility with signal integrity of the signal before and after the ReDriver. A low level input signal detection and output squelch function is provided.
Channels/In |
4 |
|---|---|
Channels/Out |
4 |
Inputs |
DP++ |
Outputs |
DP++ |
Ports/In |
1 |
Ports/Out |
1 |
Power Supply |
3.3 |
Speed (Gbps) |
8.1 |
Type |
Redriver |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2698 | 2024-10-09 | 2025-04-09 | Product End of Life (EOL) |
| PCN-2672 | 2024-03-11 | 2024-09-07 | Device End of Life (EOL) |
| PCN-2493 | 2020-12-28 | 2021-03-28 | Qualified Additional A/T Sites and Bill of Materials (BOM) |