Diodes Incorporated — Analog and discrete power solutions
Back to PI3DBS12212A

PI3DBS12212A

12 Gbps,1-Lane (2-Channel), Differential 2:1 Mux/DeMux. 3.3V

Overview

Product Description

The PI3DBS12212A is an 4 to 2 differential channel multiplexer/demultiplexer switch. This solution can switch multiple signal types up to data rate of 12Gbps. Using a unique design technique, Diodes Incorporated has been able to minimize the impedance of the switch such that the attenuation observed through the switch is minimal. The unique design technique also offers a layout targeted for Thunderbolt & SAS 3.0 signals, which minimizes the channel to channel skew as well as channel to channel crosstalk as required by high speed signals.

Features

  • 2 Differential Channel, 2:1 Mux/DeMux
  • Up to 12Gbps data rate for SAS 3.0 Application
  • 10Gbps Ethernet, USB 3.2 Gen 2
  • Compatible with Thunderbolt signaling, 10.3125Gbps
  • Bi-directional operation
  • 3dB bandwith: 10.6GHz
  • Low Bit-to-Bit Skew, 1ps typ
  • Low channel-to-channel skew, 7ps typ
  • Low insertion loss: -1.5dB@5 GHz, -1.7dB@6 GHz
  • Return loss: -19.6dB@5 GHz, -17.2dB@6 GHz
  • Low Crosstalk: -30.5dB@6 GHz
  • Low Off Isolation: -17.1dB@6 GHz
  • Low power consumption - 200µA typ
  • Supply Voltage 3.3V
  • Industrial Temperature Range: -40oC to 85oC
  • ESD – 2KV Human Body Model (HBM)
  • Packaging (Pb-free & Green):
    • 20-contact, TQFN (ZBS20), 2.5x4.5mm
    • 18-contact, X2QFN (XUA18), 2x2mm

Application

  • Routing high speed differential signals such as Thunderbolt
  • 10 Gigabit Ethernet
  • PCI-Express 3.0
  • SAS 3.0
  • USB 3.2 Gen 2

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

Mux, 2:1: 2-Differential Channel

Differential Channels

2

Lanes

1

Type

2:01

Voltage

3.3

Technical Documents

Application Information

Design Tools

Evaluation Boards and User Guides

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2510 2021-02-26 2021-05-26 Qualified Additional A/T Sites, Fab Site and Data Sheet Change