Diodes Incorporated — Analog and discrete power solutions
Back to PI3A6386

PI3A6386

USB Type-C Ultra-Low-THD Audio and Data Switch Array

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

PI3A6386 includes a dual, single-pole double throw (SPDT) switch for high-speed USB signal and high quality audio signal. It can be used in USB Type-C D+/D- switching for USB signal in data mode and analog audio signal in audio accessory mode.

The audio path with negative signal handling capability has a very low THD of -110dB for high-quality audio requirement. It also has a programmable soft-start/soft-stop feature to eliminate the click/pop sounds of DC-coupled audio signals. The data path has a high USB bandwidth of 1GHZ for USH High Speed signals.

PI3A6386 can also detect the microphone signals in SBU1 and SBU2, and automaticlaly route them to the correct inputs of microphone amplifier. Separate switches for microphone negative input and audio signal ground can minimize the crosstalk & echo between audio output signals and microphone input signals. Sideband switches can be configured to route SBU1 and SBU2 for sideband usage. 

Feature(s)

  • Support USB High Speed (480Mbps) and Full Speed (12Mbps) Signaling Capability per USB 2.0
  • USB switches: High bandwidth (1GHz) & Low On-Resistance (5ohm)
  • Audio switches: Low On-Resistance (1ohm)
  • Support USB Type-C Audio Accessory Mode per USB Type-C Cable and Connector Specification 1.1
  • Low Distortion (THD: -110dB from 20Hz to 20kHz, 2.0VRMS, 32ohm load)
  • Negative Signal (+/-3V) Handling Capability
  • Programmable soft-start and soft-stop time to eliminate click/pop sounds of DC-coupled audio signals
  • High Off Isolation: -85dB @ 30kHz
  • Autonomous microphone and ground lines switching
  • Separate Ground switches for microphone and audio to minimize crosstalk
  • Sideband switches
  • I2C control
  • Wide VDD Range: 1.7V to 5.5V
  • ESD: 4Kv for HBM mode, 1kV for CDM mode
  • Extended Industrial Temperature Range: -40°C to 85°C

Application(s)

  • Notebook, PC
  • Cell Phones, PDAs, MP3 Players
  • Portable Instrumentation 

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

1-Differential Channel 2:1, 1-Differential Channel 3:1

Differential Channels

2

HotInsertion

1

Lanes

N/A

OtherFeatures

N

Rail-to-Rail

1

Signal Type

Differential

Single Ended Channels

0

Type

SPDT

Voltage

1.7-5.5

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.