Diodes Incorporated — Analog and discrete power solutions
Back to NX254

NX254

2.5mmx2.0mm HCSL Programmable XO

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The NX254 XO series is a high performance HCSL crystal oscillator family with very low jitter performance. Other than PCIe clock frequencies, it also supports various options including other Networking frequencies, 2.5V/3.3V voltage, and various stabilities.

It is designed to meet the clock source specifications for PCIe interface, SGMII of communication systems, and other high performance equipment.

Application(s)

  • Networking systems
  • Servers and storage systems
  • Professional video equipment
  • Test and measurement
  • FPGA/ASIC clock generation

Feature(s)

  • Meets PCIe Gen2, Gen3, and Gen4 clock requirements at 100MHz
  • Very low phase jitter - < 1.0ps RMS max.
  • Wide frequency range - 5 ~ 212.5MHz
  • Thicker crystal for improved reliability
  • Low supply current - 70mA max.
  • Industrial Temperature Range
  • Pb-free & RoHS compliant
  • Fast lead time

Specifications & Technical Documents

Product Parameters

Subfamily

Programmable XO

Product Series

NX2

Freq Range (MHz)

5 to 212.5

Jitter RMS (ps)

<1ps

Compliance (Only Automotive Supports PPAP)

Standard

Stability (PPM)

20 to 50

Package Size (mm)

2.5x2.0x0.9

PkgType

Ceramic Seam

Output Logic

HCSL

Supply Voltage (V)

3.3, 2.5

Pads

6

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products