Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

DMTH4M70SPGWQ (NRND)

NRND = Not Recommended for New Design

Alternative Part: DMTH4M72SPGWQ,

40V +175°C N-Channel Enhancement Mode MOSFET PowerDI8080-5

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Description

This MOSFET is designed to meet the stringent requirements of automotive applications. It is qualified to AEC-Q101, supported by a PPAP

Feature(s)

  • Rated to +175°C – Ideal for High Ambient Temperature
    Environments
  • 100% Unclamped Inductive Switching (UIS) Test in Production—
    Ensures More Reliable and Robust End Application
  • High Conversion Efficiency
  • Low RDS(ON)—Minimizes Power Losses
  • Wettable Flank for Improved Optical Inspection
  • Fast Switching Speed
  • Low Input Capacitance
  • Lead-Free Finish; RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • The DMTH4M70SPGWQ is suitable for automotive applications
    requiring specific change control; this part is AEC-Q101
    qualified, PPAP capable, and manufactured in IATF 16949
    certified facilities.
    https://www.diodes.com/quality/product-definitions/

Application(s)

  • Engine Management Systems
  • Body Control Electronics
  • DC-DC Converters

Specifications & Technical Documents

Product Parameters

CISS Condition @|VDS| (V)

20

CISS Typ (pF)

10053

Compliance (Only Automotive Supports PPAP)

Automotive

Configuration

Single

ESD Diodes (Y|N)

No

|IDS| @TC = +25°C (A)

460

PD @TA = +25°C (W)

5.6

PD @TC = +25°C (W)

428

Polarity

N

QG Typ @ |VGS| = 10V (nC)

117.1

AEC Qualified

Yes

RDS(ON)Max@ VGS(10V)  (mΩ)

0.7

|VDS| (V)

40

|VGS| (±V)

20

|VGS(TH)| Max (V)

4

|VGS(TH)| Min (V)

2

Related Content

Packages

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products