Diodes Incorporated
SO 8EP

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SO-8EP-package-image.png
Back to Buck Converter

AP64352Q

AUTOMOTIVE-COMPLIANT, 3.8V TO 40V INPUT, 3.5A LOW IQ SYNCHRONOUS BUCK WITH PROGRAMMABLE FREQUENCY AND SOFT-START

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP64352Q is an automotive-compliant, 3.5A, synchronous buck converter with a wide input voltage range of 3.8V to 40V. The device fully integrates a 75mΩ high-side power MOSFET and a 45mΩ lowside power MOSFET to provide high-efficiency step-down DC-DC conversion.

The AP64352Q device is easily used by minimizing the external component count due to its adoption of peak current mode control along with its integrated loop compensation network.

The AP64352Q design is optimized for Electromagnetic Interference (EMI) reduction. The device has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high-frequency radiated EMI noise caused by MOSFET switching. AP64352Q also features Frequency Spread Spectrum (FSS) with a switching frequency jitter of ±6%, which reduces EMI by not allowing emitted energy to stay in any one frequency for a significant period of time.

The device is available in an SO-8EP package.

Feature(s)

  • AEC-Q100 Qualified with the Following Results
  • Device Temperature Grade 1: -40°C to +125°C TA Range
  • Device HBM ESD Classification Level H2
  • Device CDM ESD Classification Level C5
  • VIN: 3.8V to 40V
  • 3.5A Continuous Output Current
  • 0.8V ± 1% Reference Voltage
  • 22μA Low Quiescent Current (Pulse Frequency Modulation)
  • Programmable Switching Frequency: 100kHz to 2.2MHz
  • External Clock Synchronization: 100kHz to 2.2MHz
  • Programmable Soft-Start Time
  • Up to 85% Efficiency at 5mA Light Load
  • Proprietary Gate Driver Design for Best EMI Reduction
  • Frequency Spread Spectrum (FSS) to Reduce EMI
  • Low-Dropout (LDO) Mode
  • Precision Enable Threshold to Adjust UVLO
  • Protection Circuitry
  • Undervoltage Lockout (UVLO)
  • Output Overvoltage Protection (OVP)
  • Cycle-by-Cycle Peak Current Limit
  • Thermal Shutdown
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The AP64352Q is suitable for automotive applications requiring specific change control; this part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • 12V Automotive Power Systems
  • Automotive Infotainment
  • Automotive Instrument Clusters
  • Automotive Telematics
  • Advanced Driver Assistance Systems

Product Specifications

Product Parameters

Compliance(Only Automotive supports PPAP) Automotive
Type Buck
Minimum Input Voltage (V) 3.8
Maximum Input Voltage (V) 40
Output Current (A) 3.5
Minimum Output Voltage (V) 0.8
Maximum Output Voltage (V) VIN
Quiescent Current Typ (µA) 22
Shutdown Current Typ (µA) 1
Frequency Typ (kHz) 100,2200 Adj.
HS RDS(ON) (mΩ) 75
LS RDS(ON) (mΩ) 45
Features Enable,Light Load Efficiency,Soft-start Adjustable,Frequency Adjustable,External Clock Synchronization,Internal Loop Compensation,UVLO Adjustable,Frequency Spread Spectrum,OVP,Overcurrent Protection,Thermal Shutdown,Synchronous Rectification

Related Content

Packages

Technical Documents

Evaluation Boards and User Guides

Calculators

Recommended Soldering Techniques

TN1.pdf