Diodes Incorporated — Analog and discrete power solutions
Back to AP62500

AP62500

4.5V TO 18V INPUT, 5A LOW IQ SYNCHRONOUS BUCK CONVERTER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

 The AP62500 is a 5A, synchronous buck converter with a wide input voltage range of 4.5V to 18V. The device fully integrates a 47mΩ high-side power MOSFET and an 18mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion.

The AP62500 device is easily used by minimizing the external component count due to its adoption of Constant On-Time (COT) control to achieve fast transient response, easy loop stabilization, and low output voltage ripple.

The AP62500 design is optimized for Electromagnetic Interference (EMI) reduction. The device has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high-frequency radiated EMI noise caused by MOSFET switching.

The device is available in a V-QFN2030-12 (Type A) package.

Feature(s)

  • VIN: 4.5V to 18V
  • Output Voltage (VOUT): 0.6V to 7V
  • 5A Continuous Output Current
  • 6V ± 1% Reference Voltage
  • 195μA Quiescent Current
  • Selectable Switching Frequency
    • 400kHz
    • 800kHz
    • 2MHz
  • Selectable Operation Modes
    • Pulse Frequency Modulation (PFM)
    • Ultrasonic Mode (USM)
    • Pulse Width Modulation (PWM)
  • Programmable Soft-Start Time
  • Proprietary Gate Driver Design for Best EMI Reduction
  • Power-Good Indicator with 5MΩ Internal Pull-Up Resistor
  • Precision Enable Threshold to Adjust UVLO
  • Protection Circuitry
    • Undervoltage Lockout (UVLO)
    • Cycle-by-Cycle Valley Current Limit
    • Thermal Shutdown
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • 5V and 12V Distributed Power Bus Supplies
  • Television Sets and Monitors
  • White Goods and Small Home Appliances
  • FPGA, DSP, and ASIC Supplies
  • Home Audio
  • Network Systems
  • Gaming Consoles
  • Consumer Electronics
  • General Purpose Point of Load

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Type

Buck

HS RDS(ON) (mΩ)

47

LS RDS(ON) (mΩ)

18

MaximumInput Voltage (V)

18

MinimumInput Voltage (V)

4.5

Quiescent Current Typ (μA)

195

Shutdown Current Typ (µA)

1

Output Current (A)

5 A

Minimum Output Voltage (V)

0.6

Maximum Output Voltage (V)

7

Frequency Typ (kHz)

400/800/1200

Features

Enable, Light Load Efficiency, Ultrasonic Mode, Forced PWM, Power-Good, Frequency Selectable, Soft-start Adjustable, Tracking, UVLO Adjustable, Overcurrent Protection, Thermal Shutdown, Synchronous Rectification

Related Content

Packages

Technical Documents

Evaluation Boards and User Guides

Pspice Models

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2605 2023-03-09 2023-06-09 Qualified Additional Cu Pillar Bump Site and Bill of Materials (BOM) Lead Frame Material