Diodes Incorporated — Analog and discrete power solutions

Tag: Automotive

DIA068(D2) Fig 1 Understanding the Demands on Hall Sensors for Automotive Applications

Helping Enable the Automotive 48V Transition New Post

Aditya Ambardar from Diodes Incorporated talks to PSD about what the company is doing to assist the transition from 12V to 48V power distribution in the automotive industry.
Read More
DIO 10306 PR image AH4930Q

Simplifying Motion Detection and Measurement for Automotive Control Systems New Post

As cars continue to increase in complexity, automotive designers must provide reliable and accessible controls to prevent drivers and passengers from becoming overwhelmed.

Read More
AP64x03Q blog image

Efficient Buck Converters for Automotive Point-of-Load Applications

With modern vehicles containing so many electronic components and ECUs, it’s vital that PoL converters achieve high efficiency.

Read More
AH332 52xQ Image

Accurate Proximity Detection in Automotive Applications From Hall Effect Switches

As vehicles and their technology features become more sophisticated, Hall effect switches help make driving easier, safer, and more comfortable.

Read More
DIO 9601 PR Image PI3USB31532Q

Simplifying In-Car Connectivity for High-Definition Video Over USB Type-C® and DisplayPort™

As modern-day vehicles are full of technology, automotive manufacturers are under pressure to provide high-definition screens for streaming video, games, and video calls to meet consumer expectations.

Read More
DIO 9964 FE FT Blog montage

New Two-Pad Crystal Uses Seam Sealing for Pb-Free, RoHS-Compliant Devices

The FE/FEQ & FT/FTQ families are RoHS-compliant two-pad crystals that use seam sealing, which makes them fully lead-free in contrast to equivalent crystals that use a glass-sealed design.

Read More
ZXMS82xxxS14PQ PR Image

How Intelligent MOSFET Switches Are Replacing Automotive Fuses and Relays

The automotive industry's rapid transition to electric or hybrid vehicles, and increasing ADAS and ECU usage, result in more power and computational performance being required to drive new loads and process data in real time.

Read More
DMTH4M70SPGWQ

40V MOSFET Delivers Efficiency Gains for Electric Vehicles

Right now, the automotive industry is going through a big transformation as it rapidly shifts from internal combustion engines to battery-powered electric vehicles (EVs).

Read More
AS2376Q Product Image

Precision Op Amps Handle Automotive Signal Conditioning Demands

It’s become commonplace to think of cars as computers on wheels—with many high-profile industry figures using such terminology. But that can be a misleading comparison, as analog signals are just as important as digital computing in the automotive industry.

Read More
DIO 9136 PR Image PI7C9X3G606GPQ PI7C9X3G808GPQ PI7C9X3G816GPQ

Harnessing PCIe® 3.0 For In-Vehicle High-Speed Connections

As cars increasingly add new electronic capabilities and applications (such as advanced driver assistance systems (ADAS), intelligent cockpits, telematics, and infotainment), the in-vehicle systems must keep up.

Read More

1 2 3