Diodes Incorporated — Analog and discrete power solutions

Tag: Analog Products

DIO 8575 PR Image   AP72250

How Power Efficiency Enables Low-Cost Sensing for Remote Monitoring and Management (RMM) New Post

For sensors to use the least possible power in flexible and compact solutions, design engineers look to Diodes' load switches and converter power systems.

Read More
DIO 10306 PR image AH4930Q

Simplifying Motion Detection and Measurement for Automotive Control Systems

As cars continue to increase in complexity, automotive designers must provide reliable and accessible controls to prevent drivers and passengers from becoming overwhelmed.

Read More
AP64x03Q blog image

Efficient Buck Converters for Automotive Point-of-Load Applications

With modern vehicles containing so many electronic components and ECUs, it’s vital that PoL converters achieve high efficiency.

Read More
USB PD Power Source IC

USB PD EPR and SPR: Unraveling the Differences

Understanding the differences between USB PD (Extended Power Range) and SPR (Standard Power Range) is critical to making an informed decision during the design process.

Read More
DIB079D3 AP33771C AP3772S blog image

Taking Control of USB Type-C® Power Delivery

This blog looks at the PD abilities and requirements of USB-C, including the latest high-power variants and how engineers can create efficient system designs.

Read More
AH332 52xQ Image

Accurate Proximity Detection in Automotive Applications From Hall Effect Switches

As vehicles and their technology features become more sophisticated, Hall effect switches help make driving easier, safer, and more comfortable.

Read More
PI5USB212 blog image

Why a USB 2.0 Signal Conditioner Simplifies Design

USB 2.0 may seem like legacy technology, but the PI5USB212 ensures it meets all the demands of today’s applications while providing a simpler and lower cost solution.

Read More
DIB075D2 PI2DBS16212A blog image

Mux/Demux Delivers High-Speed Switching at 1.8V for Reduced Power Consumption

For IoT or handheld devices, it is often essential to achieve very low power consumption. This has led to an increasing trend to reduce power supply voltages for electronic devices, since power losses in a conductor are proportional to voltage squared.

Read More
DIO 9601 PR Image PI3USB31532Q

Simplifying In-Car Connectivity for High-Definition Video Over USB Type-C® and DisplayPort™

As modern-day vehicles are full of technology, automotive manufacturers are under pressure to provide high-definition screens for streaming video, games, and video calls to meet consumer expectations.

Read More
AP7179D LDO Voltage Regulator

High Output-Current 3A LDO Provides Low-Noise and High-PSRR Power Supply for Noise-Sensitive Applications

As low-noise, high-PSRR power is necessary to maintain signal integrity and accuracy, especially for high output currents, designers can take advantage of ultra-low-dropout (LDO) linear regulators.

Read More

1 2 3 4 5