Diodes Incorporated — Analog and discrete power solutions

Piezo Sounder Amplifiers

High-Voltage PWM Input ICs with High-Efficiency Piezo Sounder Drivers for Compact, Loud, and Low Power Audio Alerts

 
View products
 
 
 
 
 
 
 
 

Explore Diodes Incorporated’s PAM890X family of high-voltage piezo electric drivers with integrated boost converters or charge pumps that maximize sound pressure levels (SPL) while ensuring sleek and compact designs.

Whether you’re designing a wearable device, security system or industrial alarm, PAM890X drivers deliver the SPL and integration you need. From battery-powered wearables to industrial alarms and medical devices, Diodes’ piezo sounder drivers enables reliable audio signaling in space and power constrained environments.

Key Features:

  • Output Voltage: Up to 40Vpp output with good driving margin
  • Input Selection: Support 1.0V to 5.5V supplies
  • Ultra-Low Power Standby: <1μA shutdown current
  • Small Package: Integrated boost and charge pump
  • Instant Response: Less than 2ms turn-on time for immediate alerts
  • Design Flexibility: Choose between PWM input or self-excitation mode

Contact us for application-tailored support

Key Applications:

Alarm Systems

Security and Tracking

Consumer Devices

Industrial Applications

               - Smoke alarms

               - Smart door alarms

               - Wearable alarms

               - Backpack alarms

               - BT trackers

               - Anti-theft alarms

               - Notify alarms

               - TWS HP tracking

               - Sport watches

               - Wearables

               - Pet bands

               - Toys

        - Access control systems

        - Equipment alerts

        - Gas and smoke detectors

        - Factory equipment alerts

Featured Products

PAM8904E-960x540.jpg

PAM8904E/Q

- Vin(V): 2.3V to 5.5V
- Max Vout: 21Vpp
- Achieve SPL 85dB at 10ft
- AEC-Q100 qualification
- Package: QFN3030/2020-12

PAM8907-960x540.jpg

PAM8907

- Vin(V): 1.8V to 5.5V
- Max Vout: 22Vpp/31Vpp
- <1μA Shutdown current
- Automatic shutdown
- Package: QFN2020-12 (2.0x2.0mm)

PAM8906_960x540_sm.png

PAM8906

- Vin(V): 2.1V to 5.5V
- Max Vout: 20Vpp/24Vpp/36Vpp
- <1μA Shutdown current
- Self/PWM excitation
- Package: MSOP-10 (3.0x5.0mm)