Diodes Incorporated — Analog and discrete power solutions

USB Switches

Diodes Incorporated offers a broad portfolio of USB switches specifically designed to enable a range of applications to achieve single port connectivity. The switches are designed to be compliant with USB 3.1 (Enhanced Super-Speed), USB 3.0 (SuperSpeed), USB 2.0 Full Speed (FS) and Hi-Speed (HS) with bandwidths in excess of 11.5GHz. With the best insertion loss (-0.5dB) and return loss ( -27dB) available today, Diodes' switches operate at ultra-low power (7uW) in small packaging (QFN) for a wide range of applications, including mobile and high-end system electronics, while providing port protection from electrical damage up to a 5V short.  Developers can choose from single, dual, and USB 2.0 and USB 3.0 combo configurations for both 1.2 and 3.3 V.

USB 3.2 with Power Delivery over USB Type-C (whitepaper)

Related Article

Filter Results
Part Number
1 – 42 of 42 results
Part Number Data Sheet Compliance (Only Automotive Supports PPAP) Analog or Digital? Configuration Differential Channels HotInsertion Lanes OtherFeatures

Rail-to-Rail

Signal Type Single Ended Channels Type Voltage Packages Description
PI3DBS12212AStandardAnalogMux, 2:1: 2-Differential Channel201N/A0DifferentialN/A2:013.3
TQFN (ZBS20) MSL1 Sn
X2-QFN2020-18 (XUA18) MSL1 Sn
12 Gbps,1-Lane (2-Channel), Differential 2:1 Mux/DeMux. 3.3V
PI3DBS12412AStandardAnalogMux, 2:1: 4-Differential Channel202N/A0DifferentialN/A2:013.312Gbps, 2-Lane (4-Channel), Differential 2:1 Mux/DeMux. 3.3V
PI3PCIE3242AStandardAnalogMux, 2:1: 2-Differential Channel201N/A0DifferentialN/A2:013.3PCIe 3.0, 1-Lane (2-Channel), Differential 2-Lane Exchange (2x2 Matrix) Switch. 3.3V
PI3PCIE3412AStandardAnalogMux, 2:1: 4-Differential Channel402N/A0DifferentialN/A2:013.3PCIe 3.0, 2-Lane (4-Channel), Differential 2:1 Mux/DeMux. 3.3V
PI3PCIE3442AStandardAnalogMux, 2:1: 4-Differential Channel402N/A0DifferentialN/ACrossbar3.3PCIe 3.0, 2-Lane (4-Channel), Differential 2-Lane Exchange (2x2 Matrix) Switch.
PI3USB102StandardAnalog1-Differential Channel 2:111N/AN/A0Differential and Single Ended2SPDT3.3
U-QFN1418-10
Dual SPDT for USB 2.0 HS Compliance and Flow Through Pinout
PI3USB102EStandardDigital1-Differential Channel 2:1N/A01N/A0DifferentialN/ASPDT3.3Dual SPDT for USB 2.0 HS Compliance and Flow Through Pinout with 5V Protection
PI3USB102GStandardAnalog1-Differential Channel 2:1101N/A0DifferentialN/ASPDT3.3Dual SPDT for USB 2.0 HS Compliance and Flow Through Pinout with 5V protection
PI3USB102JStandardAnalog1-Differential Channel 2:1101N/A0DifferentialN/ASPDT3.3Dual SPDT for USB 2.0 HS Compliance and Flow Through Pinout with 5V protection
PI3USB103StandardAnalogSPDT or 1:2 DeMux or 2:1 Mux11N/ASupport for MHL1Differential and Single Ended2SPDT3.3Dual SPST USB 2.0 Switch with VBUS Short Protection.
PI3USB14-AStandardAnalogMux: 4-Channel, 4:110N/AN/A0Differential and Single Ended2SP4T3
TSSOP-16
3.3V, 2-Channel, 4:1 Mux USB 2.0 Switch
PI3USB221AStandardAnalog1 Differential Channel 2:1101N/AN/ADifferentialNoSPDT3.3
U-DFN3030-10 (ZW10) MSL 1 PPF
UQFN ( ZUA10 ) MSL 1 PPF
U-DFN3030-10
USB 2.0 High-Speed (480Mbps) Switch with 5V Protection
PI3USB221EStandardAnalog1 Differential Channel 2:1101N/AN/ADifferentialNoSPDT3.3
U-DFN3030-10 (ZW10) MSL 1 PPF
UQFN ( ZUA10 ) MSL 1 PPF
U-DFN3030-10
USB 2.0 High-Speed (480Mbps) Switch with 5V Protection
PI3USB221EQAutomotiveAnalog1 Differential Channel 2:1101N/AN/ADifferentialNoSPDT3.3
UQFN ( ZUA10 ) MSL 1 PPF
High-Speed USB2.0 1:2 Multiplexer/DeMultiplexer Switch with Signal Enable
PI3USB302-AStandardAnalog2:1 Mux/Demux202None0DifferentialNoneSPDT3.3
TQFN (ZB20) MSL1 Sn
2:1 MUX/DeMux 3.3V USB 3.2 Gen 1 Switch
PI3USB30532StandardAnalog6:4/4:6 Differential Channel Crossbar Mux/DeMux4N/A1N/AN/ADifferentialN/AMux, DeMux3.3
W-QFN3060-40 (ZLC40) MSL1
USB 3.2 Gen1/DP1.2 Crossbar Switch for Type-C
PI3USB30EStandardAnalog1 Differential Channel 2:1101N/AN/ADifferentialNoSPDT3.3
UQFN ( ZUA10 ) MSL 1 PPF
U-QFN1418-10
High-Speed USB2.0 1:2 Multiplexer/DeMultiplexer Switch with Signal Enable
PI3USB31StandardAnalogDifferential101N/AN/ADifferentialNoSPST3.3
UQFN (ZUA8)
High-Speed USB2.0 1:1 Multiplexer/DeMultiplexer Switch with Signal Enable
PI3USB31531StandardAnalog6:4/4:6 Differential Channel Crossbar Mux/DeMux4N/A1N/AN/ADifferentialN/AMux, DeMux3.3USB 3.2 Gen 2/Display Port 1.4 Crossbar Switch for Type-C
PI3USB31532StandardAnalog6:4/4:6 Differential Channel Crossbar Mux/DeMux4N/A1N/AN/ADifferentialN/AMux, DeMux3.3
W-QFN3060-40 (ZLC40) MSL1
USB 3.2 Gen 2/Display Port 2.1 UHBR10 Crossbar Switch for Type-C
PI3USB31532QAutomotiveAnalogMux/Demux, 6:4 Differential Crossbar6,4N/A6,4N/AN/ADifferentialN/AMUX/DeMux3.3
W-QFN3060-40 (ZLC40) MSL1
10Gbps USB Type-C DP2.1/USB3 6:4 Crossbar Switch
PI3USB3200StandardAnalogMux, 3:2 Differential Channel1N/A1N/AN/ADifferential and Single EndedN/AMux, DeMux3.3
V-QFN4525-20
USB 3.2 Gen 2 and USB2 3:2 MUX
PI3USB32212StandardAnalog2 to 12NoN/ANoneNoDifferential4SPDT3.3
TQFN (ZL32) MSL1 PPF
USB 3.2 Gen 2, USB2.0 2 to 1 Differential Mux Signal Switch
PI3USB4000AStandardAnalog1 Differential Channel 2:11No1N/AN/ADifferentialNoSPDT3.3
U-QFN1418-10
Ultra-High Voltage Protection USB2 1:2 Mux/DeMux
PI3USB4000DStandardAnalogUSB2 or 1:2 MUX11124V OVP1Differential and Single Ended2SPDT2.7 - 5.5
UQFN ( ZUA10 ) MSL 1 PPF
Ultra-High Voltage Protection USB 1:2 Mux/DeMux
PI3USB4000DQAutomotiveAnalogUSB2, 1:2 MUX11124V OVP1Differential and Single Ended2SPDT3.3
SOT23
Automotive Compliant, Ultra-High Voltage Protection USB 1:2 Mux/DeMux
PI3USB4002AStandardAnalogUSB2 or 1:1 MUX11124V OVP1Differential and Single Ended2SPST3.3
UQFN ( ZUA10 ) MSL 1 PPF
UQFN (ZM10) MSL1 PPF
Ultra-High Voltage Protection USB 1:1 Mux/DeMux
PI3USB4002AQAutomotiveAnalogUSB2, 1:1 MUX11124V OVP1Differential and Single Ended2SPST2.7 - 5.5
UQFN ( ZUA10 ) MSL 1 PPF
Automotive Compliant, Ultra-High Voltage Protection USB 1:1 Mux/DeMux
PI3USB42StandardAnalog1-Differential Channel 2:1N/A0N/AN/A0Differential and Single Ended2SPDT3.3
U-QFN1418-10
Dual SPDT for USB 2.0 HS Compliance
PI3USB9201StandardAnalogOne portN/AN/AN/AController, Charging and Data TransferNoN/AN/AN/A5
U-QFN2020-12 (Type C)
Dual-Role USB Charging-Type Detector
PI3USB9281CStandardAnalogN/A10N/AN/A0Differential and Single Ended1SPST3.35USB Port Protection with Charger Detection
PI3WVR14412QAutomotiveAnalog1:2 Mux/Demux8, 4N/A8, 4--DifferentialN/ASPDT3.3
W-QFN3060-40 (ZLC40) MSL1
20Gbps 1:2 Signal Switch For DP2.1, HDMI2.1, MIPI DPHY/CPHY, USB3.2
PI5USB2546StandardMixed Signal1-PortN/ANo1Controller+ Power Switch, Charging and Data TransferYesN/AN/AUSB Charger5
TQFN (ZH16) MSL1 Sn
USB Charging Controller with Integrated Power Switch 1 Port for CDP and SDP Support
PI5USB2546AStandardMixed Signal1-PortN/ANo1Controller+ Power Switch, Charging and Data TransferYesN/AN/AUSB Charger5
TQFN (ZH16) MSL1 Sn
USB Charging Controller with Integrated Power Switch Supporting 2.4A, 1 Port for CDP and SDP Support
PI5USB2546AQAutomotiveAnalog1-PortN/ANo1Controller+ Power Switch, Charging and Data TransferYesN/AN/AUSB Charger5
TQFN (ZH16) MSL1 Sn
USB Charging Port Controller and Load Detection Power Switch
PI5USB2546HStandardMixed Signal1-PortN/ANo1Controller, Power Switch, Charging and Data TransferYesN/AN/AUSB Charger5
TQFN (ZH16) MSL1 Sn
USB Charging Port Controller and Load Detection Power Switch
PI5USB2546JStandardMixed SignalNoneN/ANo1Controller+ Power Switch, Charging and Data TransferNoN/AN/AUSB Charger5
TQFN (ZH16) MSL1 Sn
USB Charging Port Controller and Load Detection Power Switch
PI5USB2546QAutomotiveMixed Signal1-PortN/ANo1Controller+ Power Switch, Charging and Data TransferYesN/AN/AUSB Charger5
TQFN (ZH16) MSL1 Sn
USB charging controller with integrated power switch 1 port for CDP and SDP Support
PI5USB30213AStandardAnalogN/AN/A0N/AN/A0N/AN/AN/A2.7 - 5.5Type-C Dual Role Port Controller with USB 3.2 Gen 1 5Gbps Mux
PI5USB30216CStandardAnalogN/AN/A0N/AN/A0N/AN/AN/A2.7 - 5.5USB Plug Orientation (CC pins) Detector (with Active Low Enable)
PI5USB30216DStandardAnalogN/AN/A0N/AN/A0N/AN/AN/A2.7 - 5.5USB Plug Orientation (CC pins) Detector (with Active High Enable)
PI5USB31213AStandardAnalogN/AN/A0N/AN/A0N/AN/AN/A2.7 - 5.5Type-C Dual Role Port Controller with USB 3.2 Gen 2 10Gbps Mux

Part Comparison

Part Number