40V, 8A, Gate Driver, SOT26
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
Category | Gate Driver Transistors |
Polarity | NPN + PNP |
VIN & VCC max (V) | 40 |
I(source) typ (A) | 1.9 |
@ IIN (mA) | 10 |
I(sink) typ (A) | 1.9 |
@ IIN 2 (mA) | 10 (mA) |
IPK typ (A) | 8 A |
@ IIN 2 (A) | 1 A |
td(rise) typ (ns) | 1.1 ns |
tr typ (ns) | 13.4 ns |
td(fall) typ (ns) | 0.95 ns |
tf typ (ns) | 12.4 ns |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.