Seam Sealed SMD
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The 4-pad XR32 Series seam seal devices are housed in a standard 3.2 x 2.5mm ceramic package. The devices are ideal for surface mounting in densely populated or small formfactor PCB applications.
Designed and manufactured for high reliability, XR32 series meets the requirements of ultrasonic welding manufacturing process as well as the industry standard drop test. The series is ideal to provide accurate timing for applications that a high reliability is a must. The series supports operating temperature range of -40°C up to +125°C.
• Rugged AT-cut crystal construction
• Miniature 3.2 x 2.5mm ceramic package
• Support high temperature up to 125oC
• Wide frequency range: 12~66MHz
• JIS-C0044 Drop Test compliant
• Available on tape & reel; 8mm tape, 3000 units per reel
• Pb-free and RoHS/Green compliant
• Medical Devices
• Wearable Devices
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Product Series | XR32 |
Family | Xtals/Crystals |
Legacy PN | None |
Freq Range (MHz) | 12 to 66 |
Package Type | Ceramic Seam |
Package Size (mm) | 3.2 x 2.5 x 0.65 |
Pads | 4 |
Not Recommended | 0 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents