1.8V/2.5V/3.3V, 5.0x3.2mm, High Precision CMOS Crystal Oscillator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Subfamily | General XO |
---|---|
Product Series | WL5 |
Freq Range (MHz) | 8 to 52 |
Jitter RMS (ps) | <1 |
Compliance (Only Automotive Supports PPAP) | Standard |
Stability (PPM) | 6 to 20 |
Package Size (mm) | 5.0 x 3.2 |
PkgType | Ceramic Seam |
Output Logic | CMOS |
Supply Voltage (V) | 3.3, 2.5, 1.8 |
Pads | 6 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents