2.5V/3.3V, 7.0x5.0mm, Ultra Low Jitter LVPECL Crystal Oscillator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The UX72/UX702 XO series is a high performance LVPECL crystal oscillator family with ultra low jitter performance. It supports various options including wider frequency range, 2.5/3.3 voltage, various stabilities, and different package sizes. It is designed to meet the clock source specifications for communication systems, and other high performance equipment.
Stability (PPM) | 20 to 50 |
---|---|
Package Size (mm) | 7.0 x 5.0 x 2.0 |
PkgType | Ceramic Seam |
Freq Range (MHz) | 100 to 162 (2.5V/3.3V) |
Additive Jitter (ps) | <0.1 to 0.3 |
Output Logic | LVPECL |
Supply Voltage (V) | 3.3, 2.5 |
Pads | 6 |
Product Series | UX7 |