Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Packaged in the robust industry-standard U-DFN1608-2 package, the SDM1M40LP8 provides very low VF and excellent reverse-leakage stability at high temperatures.
Compliance (Only Automotive Supports PPAP) |
Standard |
---|---|
AEC Qualified |
Yes |
Configuration |
Single |
MaximumAverageRectifiedCurrent IO (A) |
1 A |
@ TerminalTemperature TT (ºC) |
N/A ºC |
Peak RepetitiveReverse VoltageVRRM (V) |
40 V |
Peak ForwardSurge CurrentIFSM(A) |
8 A |
Forward VoltageDrop VF(V) |
0.66 V |
@ IF (A) |
1 A |
Maximum ReverseCurrent IR (µA) |
20 µA |
@ VR (V) |
40 V |
TotalCapacitance CT (pF) |
25 pF |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2477 | 2020-08-17 | 2021-05-09 | Additional Wafer Source (GFAB), and Transfer Assembly and Test Site to DiYi |