2A Field Plated SBR Field Plated Super Barrier Rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This field plated Super Barrier Rectifier (SBR®FP) diode is ideally suited for application requiring ultra-low blocking mode. Leading to lower operating temperatures and increased system reliability. Packaged in the robust industry-standard SMAF package.
Compliance (Only Automotive Supports PPAP) |
Automotive |
|---|---|
AEC Qualified |
YES |
Configuration |
Single |
Maximum Average Rectified Current IO (A) |
2 |
Peak Repetitive Reverse Voltage VRRM (V) |
60 |
Peak Forward Surge Current IFSM (A) |
24.5 |
Forward VoltageDrop VF(V) |
0.47 |
@ IF (A) |
2 |
Maximum Reverse Current IR (μA) |
12 |
@ VR (V) |
60 |
Reverse Recovery Time trr (ns) |
15 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |