3.0A SBR SUPER BARRIER RECTIFIER POWERDI
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) |
Standard |
|---|---|
@ TerminalTemperature TT (ºC) |
25 |
AEC Qualified |
Yes |
Configuration |
Single |
Maximum Average Rectified Current IO (A) |
3 |
Peak Repetitive Reverse Voltage VRRM (V) |
40 |
Peak Forward Surge Current IFSM (A) |
75 |
Forward VoltageDrop VF(V) |
0.47 |
@ IF (A) |
3 |
Maximum Reverse Current IR (μA) |
400 |
@ VR (V) |
40 |
Total Capacitance CT (pF) |
1000 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |
| PCN-2744 | 2025-06-04 | 2025-09-03 | Additional Wafer Source for Select Discrete Products |
| PCN-2660 | 2024-03-13 | 2024-06-13 | Qualification of Additional Wafer Source with Wafer Diameter and Mold Compound Changes for Select Discrete Products |