20A Super Barrier Rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SBR20A100ST provides very low VF and extremely excellent reverse leakage stability at high temperatures. It is ideal for use as a rectifier, freewheel diode or blocking diode in DC-DC converters and AC-DC adaptors.
Compliance (Only Automotive Supports PPAP) |
Standard |
|---|---|
AEC Qualified |
No |
Configuration |
Single |
Maximum Average Rectified Current IO (A) |
20 |
Peak Repetitive Reverse Voltage VRRM (V) |
100 |
Peak Forward Surge Current IFSM (A) |
250 |
Forward VoltageDrop VF(V) |
0.9 |
@ IF (A) |
20 |
Maximum Reverse Current IR (μA) |
50 |
@ VR (V) |
100 |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
| PCN # | Issue Date | Implementation Date | Subject |
|---|---|---|---|
| PCN-2770 | 2025-10-30 | 2025-10-30 | Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products |