Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PT7M8216 (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

PT7M8216 is a high accurate, low dropout voltage regulator with low noise, high ripple rejection and low current consumption.

PT7M8216 includes a reference voltage source, an error amplifier, a driver transistor, a current limit protection, a thermal protection and an internal phase compensator.

The output voltage for the regulator is set by factory trimming within a range of 0.9V to 3.3V in 100mV step includes 2.85V. PT7M8216 is stable with low ESR ceramic capacitors.

PT7M8216 is available in a 1mm×1mm UDFN-4L and 0.8mm×0.8mm UDFN-4L packages. It operates over a temperature range of -40 to +85°C.

Features

  • Input Voltage Range: 1.7V to 5.5V
  • 300mA Guaranteed Output Current
  • Stable with 0.47F Ceramic Output Capacitors
  • Low Dropout Voltage 150mV@150mA (Vout=2.8V)
  • Low Quiescent Current 36A
  • High PSRR 75dB@1kHz
  • Auto Output Discharge
  • High Output Accuracy ±2% Initial Accuracy
  • Thermal Shutdown and Current Limit Protection
  • Operating Temperature Range: -40°C to +85°C
  • Packaging (Pb-free & Green):
    • 4-pin UDFN 1mm×1mm
    • 4-pin UDFN 0.8mm×0.8mm

Applications

  • Cell Phones
  • Mobile Phones (PDC, GSM, CDMA, IMT2000 etc.)
  • Cordless Phones and Radio Communication
  • Digital Still Cameras and Video Cameras
  • PDA
  • MP3 Players
  • Portable Devices

Specifications & Technical Documents

Product Parameters

Enable Active

N/A

OperatingInputVoltage Max (V)

5.5

OperatingInputVoltage Min (V)

1.7

Output Current (A)

0.3

Output Voltage (V)

3.3

PSRR

75

AEC Qualified

No

Quiescent Current Typ (μA)

36

Related Content

Quality Documentation
Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products