Diodes Incorporated — Analog and discrete power solutions
Back to PT7C4339

PT7C4339 (Not Recommended for New Design (NRND))

NRND = Not Recommended for New Design

Low power consumption and I2C RTC

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Description

The PT7C4339 real-time clock is a low-power clock/calendar device with two programmable time-of day alarms and a programmable square-wave output. Address and data are transferred serially through an I2C bus. The clock/calendar provides seconds, minutes, hours, day, date, month, and year information. The date at the end of the month is automatically adjusted for months with fewer than 31 days, including corrections for leap year. The clock operates in either the 24-hour or 12-hour format with AM/PM indicator. The PT7C4339 has a build-in power-sense circuit that detects power failures and automatically switch to the backup supply, maintaining time, date, and alarm operation.

Features

  • Real-Time Clock (RTC) Including Time (Seconds, Minutes and Hours) and Calendar (Day, Date, Month and Year with Leap-Year Compensation Valid Up to 2100) counter functions (BCD code)
  • Available in a Surface-Mount Package with an Integrated Crystal (Only for PT7C4339C)
  • I2C Serial Interface supports I2C-Bus's high speed mode (400 kHz)
  • Programmable square wave output signal, defaults to 32 kHz on Power-up
  • Two Time-of-Day Alarms
  • Oscillator Stop Flag
  • Automatic Power-Fail Detect and Switch Circuitry
  • Temperature Range: -40°C to +85°C
  • Package: MSOP-8L and SOIC-8L for PT7C4339
  • TDFN4x4-8L for PT7C4339C

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Time Display

12, 24

Interface

I2C

Alarm Interrupt

1

Battery Backup

1

Clock Calibration

0

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2651 2023-11-13 2023-11-13 Qualified Additional Fab Source, Assembly Test Sites, Die Revision, BOM, Datasheet, Tape and Reel Packing Quantity.
PCN-2642 2023-09-05 2024-03-05 Device End of Life (EOL)
PCN-2493 2020-12-28 2021-03-28 Qualified Additional A/T Sites and Bill of Materials (BOM)