Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI74STX1G08 (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI74STX1G08 is a 2-Input AND Gate that operates over the 1.65V to 5.5V VCC operating range.

Features

  • High-speed: tPD = 2.4ns typical into 50pF @ 5V VCC
  • Broad operating range: VCC = 1.65V – 5.5V
  • Power down high-impedance inputs/outputs
  • High output drive: ±24mA at 3V VCC
  • Packaging (Pb-free & Green available):
    • 5-pin SOT23 (T)
    • 5-pin SC70 (C)

Specifications & Technical Documents

Product Parameters

Function

Gate

Prop Delay (ns)

2.4

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products