Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI74LPT16244 (Obsolete)

16-Bit Non-Inverting Buffer/Line Driver

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

Pericom Semiconductor’s PI74LPT16244 is a 16-bit buffer/line driver designed for driving high capacitive memory loads. With its balanced-drive characteristics, this high-speed, low power device provides lower ground bounce, transmission line matching of signals, fewer line refl ections and lower EMI and RFI effects. This makes it ideal for driving on-board buses and transmission lines. This device is designed with three-state controls to operate in a Quad-Nibble, Dual-Byte, or a single 16-bit word mode.

The PI74LPT16244 can be driven from either 3.3V or 5.0V devices allowing this device to be used as a translator in a mixed 3.3/5.0V system. 

Features

  • Compatible with LCX and LVT families of products
  • Supports 5V Tolerant Mixed Signal Mode Operation
    • Input can be 3V or 5V
    • Output can be 3V or connected to 5V bus
  • Advanced Low Power CMOS Operation
  • Excellent output drive capability: Balanced drives (24mA sink and source)
  • Pin compatible with industry standard double-density pinouts
  • Low ground bounce outputs
  • Hysteresis on all inputs
  • Industrial operating temperature range: –40°C to +85°C
  • Multiple center pins and distributed Vcc/GND pins minimize switching noise
  • Packaging (Pb-free & Green available):
    • 48-pin 240-mil wide thin plastic TSSOP (A)
    • 48-pin 300-mil wide plastic SSOP (V)

Specifications & Technical Documents

Product Parameters

Function

Buffer

Prop Delay (ns)

4.1

Related Content

Quality Documentation
Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products