Wide Range 3.0V - 5V PLL Clock Multiplier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Supply Voltage (V) | 3.3, 5 |
---|---|
Additive Jitter (ps) | 100 |
Skew (PS) | 0 |
Maximum Output Frequency (MHz) | 200 |
Input Type(s) | Crystal, LVTTL, LVCMOS |
Output Type(s) | LVCMOS |
Number of Outputs | 2 |
Function | Generator |
Ambient or Junction Temperature (°C) | 0 to 70 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents