Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI5USB68A (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

USB ports have become the charging connector of choice for the majority of handheld devices such as MP3 players, Mobile phones, MP4 players, DSC, and even tablet/slate type devices. Although the mechanical connector has converged such that these handheld devices can charge using the same cable, the communication scheme followed by each USB device is different when it comes to setting up a charging link. Pericom’s PI5USB68/A solves the multiple communication protocol problem by supporting all protocols available in the market. Therefore, regardless of what USB device is connected to a charger enabled by Pericom, the USB device will be able to understand the charging setup communication and in turn the USB device will be able to efficiently draw current to charge itself.

Features

  • Manages communication to allow charging to occur
  • Provides multiple modes of charging to ensure all of the following specs can be met:
    • USB BC1.0, 1.1, & 1.2 spec
    • YD/T - 1591 charger spec
    • Samsung fast charging
    • Sony Ericsson fast charging
    • Apple fast charging 1A and 2A
    • Amazon Kindle Fire
    • Certain modes available can also support devices using non standard approaches to charges such as Apple products.
  • Automatic USB Device Identification Circuit (used to determine charging mode required)
  • ±4kV High ESD contact Protection on D+/D- per IEC61000- 4-2 specification
  • -40ºC to + 85ºC Operating Temperature Range
  • AEC-Q100 certified
  • Packaging (Pb-free & Green available):
    • 8-pin W8

Applications

  • Laptops, Netbooks
  • Universal Charger including IPod ®/ IPhone ® Chargers
  • Automotive

Specifications & Technical Documents

Product Parameters

Analog or Digital?

Mixed Signal

Configuration

NA

Differential Channels

0

HotInsertion

0

Lanes

1

OtherFeatures

Controller, Charging Only

Rail-to-Rail

0

Signal Type

Differential

Single Ended Channels

N/A

Type

N/A

Voltage

5

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products