Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI5USB2549 (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI5USB2549 is a USB charging port controller and current limiting power switch. PI5USB2549 provides the electrical signatures on D+/D– to support different charging schemes and is compatible with both popular BC1.2 compliant and non-BC1.2 compliant devices. The PI5USB2549 65-mΩ power-distribution switch is intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. Programmable current threshold provides flexibility for setting current limit. PI5USB2549 provides a /STATUS pin for plug-in detect indication.

Features

  • Supports DCP Modes per USB Battery Charging Specification 1.2
  • Supports Shorted Mode per Chinese Telecommunication Industry Standard YD/T1591-2009
  • Supports non-BC1.2 Charging Modes by Automatic Selection
    • Divider-1A mode
    • Divider-2A mode
    • Divider-2.4A mode (with MODE_SEL=’HIGH’ only)
    • DCP-1.2V mode
  • Integrated 65-mΩ (Typ.) High-Side MOSFET
  • Programmable Current Limit up to 3A (Typ.)
  • Accurate +/-7% Current Limit at 2.51A (Typ.)
  • Provides /STATUS Pin for Plug-In Detection
  • Operating Range:4.5V to 5.5V
  • Device Package: EP-SOP8L

Applications

  • Vehicle USB Power Charger
  • AC-DC Wall Adapter with USB Port
  • Other USB Charger

Specifications & Technical Documents

Product Parameters

Analog or Digital?

Mixed Signal

Configuration

1-Port

Differential Channels

N/A

HotInsertion

0

Lanes

N/A

OtherFeatures

Controller+ Power Switch, Charging and Data Transfer

Rail-to-Rail

0

Signal Type

N/A

Single Ended Channels

N/A

Type

N/A

Voltage

5

Related Content

Quality Documentation
Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products