Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI5USB2544 (NRND)

NRND = Not Recommended for New Design

USB Charging Controller with Integrated Power Switch 1 Port for CDP and SDP Support

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI5USB254x series is a USB charging port controller and power switch with an integrated USB 2.0 high-speed data line (D+/D–) switch. PI5USB254x provides the electrical signatures on D+/D– to support charging schemes listed under device feature section. This series is compatible with both popular BC1.2 compliant and non-BC1.2 compliant devices. System wake up (from S3) with a mouse/keyboard (both low speed and full speed) is fully supported in the PI5USB254x. Additionally, PI5USB2548 supports two distinct power management features, namely, power wake and port power management (PPM) through /STATUS pin. Power wake allows for power supply control in S4/S5 charging and PPM manages port power in a multi-port application. The PI5USB254x series 73-mΩ power-distribution switch is intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. Two programmable current thresholds provide flexibility for setting current limits and load detect thresholds

Features

  • Supports CDP/DCP Modes per USB Battery Charging Specification 1.2
  • Supports Shorted Mode per Chinese Telecommunication Industry Standard YD/T1591-2009
  • Supports non-BC1.2 Charging Modes by Automatic Selection
    • Divider-1A mode
    • Divider-2A mode
    • DCP-1.2V mode
  • Supports Sleep-Mode Charging and Mouse/Keyboard Wake up
  • Automatic SDP/CDP Switching for Devices that do not request for the CDP Ports
  • Load Detection for Power Supply Control in S4/S5 Charging and Port Power Management in all Charge Modes
  • Compatible with USB 2.0/3.0 Power Switch requirements
  • Integrated 73-mΩ (Typ.) High-Side MOSFET
  • Adjustable Current-Limit up to 3A(Typ.)
  • Operating Range:4.5V to 5.5V
  • Max Device Current
    • 2μA at Device Disabled
    • 270μA at Device Enabled
  • Device Package: TQFN 3.0x3.0-16L

Applications

  • USB Ports (Host and Hubs)
  • Notebook and Desktop PCs
  • Universal Wall Charging Adapters

Specifications & Technical Documents

Product Parameters

Analog or Digital?

Mixed Signal

Configuration

1-Port

Differential Channels

N/A

HotInsertion

0

Lanes

N/A

OtherFeatures

Controller+ Power Switch, Charging and Data Transfer

Rail-to-Rail

0

Signal Type

N/A

Single Ended Channels

N/A

Type

N/A

Voltage

5

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2642 2023-09-05 2024-03-05 Device End of Life (EOL)
PCN-2510 2021-02-26 2021-05-26 Qualified Additional A/T Sites, Fab Site and Data Sheet Change