Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI5USB1458A (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

Notebook PCs are used around the world to charge battery-powered handheld devices such as cell phones, tablets and MP3/MP4 players. Hand-held devices require communication with the notebook PC before they start to draw current. This ensures that the handheld device will obtain sufficient current when it wants to charge. The challenge is that notebook PC's do not provide acknowledge signal to the handheld device when the notebook is in “Sleep” mode. The PI5USB1458(/A) solves this issue by setting the D+/D- pins in the notebook PC to the required signal levels during “sleep” mode. When the handheld device sees these required signal levels, it will then start to draw the current required to charge itself. Cell phones within today’s market use different communication schemes, so the switch will need to configure itself in different modes. PI5USB1458 (/A) can alternate between modes automatically, once device type is correctly detected. D+, D- are protected with Diodes' ESD protection circuits supporting ESD damage as high as +/-4kV contact per IEC61000-4-2 specification.

Features

  • Manages communication to allow charging to occur
  • Provides multiple modes of charging to ensure all of the following specs can be met:
    • DCP, CDP, and SDP per BC1.0, 1.1, 1.2 spec
    • DCP per YD/T-1591 spec
    • Samsung fast charging
    • Sony Ericsson fast charging
    • Apple fast charging 1A and 2A
    • Amazon Kindle Fire
  • Automatic USB Device Identification Circuit (used to determine charging mode required)
  • Single Power Supply, 5V ±5%
  • -40°C to +85°C Operating Temperature Range
  • Integrated ESD protection up to +/- 4kV contact on pins 2 and 3 per IEC61000-4-2 spec
  • Detects and differentiates between High-Speed devices and mouse/keyboard (USB Low/Full Speed device) when in Auto dedicated charging mode
  • Anti-loop protection for hard disk drive (HDD)
  • Packaging (Pb-free & Green):
    • 8-Contact TDFN, ZA (2.0mm x 2.0mm x 0.75mm)

Specifications & Technical Documents

Product Parameters

Analog or Digital?

Mixed Signal

Configuration

N/A

Differential Channels

N/A

HotInsertion

0

Lanes

1

OtherFeatures

Controller, Charging and Data Transfer

Rail-to-Rail

0

Signal Type

N/A

Single Ended Channels

N/A

Type

N/A

Voltage

5

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products