Diodes Incorporated — Analog and discrete power solutions
Back to PI5L200

PI5L200

LAN Switch: Quad 2:1 Mux

注记:规格书不一定显示极近的封装淘汰状态或结构图。请参考产品选项页面,取得极新封装选项与结构图。请参考PCN/PDN页面,取得极新封装淘汰状态。
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI5L200 is a Rail-to-Rail Quad 2:1 multiplexer/demultiplexer LanSwitch with 3-state outputs. The OnResistance typically varies from 5 ohms to 7 ohms with data inputs of 0V to 5V. Generally, this part can be used to replace mechanical relays in low voltage (3.3V/5V systems) LAN applications. With a wide bandwidth of 135 MHz, the PI5L200 can switch Fast Ethernet and ATM25 signals. Into 100-ohm UTP cables, the switch distortion is typically less than two percent. Crosstalk @30 MHz is –70dB. The PI5L200 operates from a single 3.3V/5V supply and interface to TTL logic.

Features

  • Single 3.3V/5V supply operation
  • Rail-To-Rail Operation
  • Very Low Distortion: 2%
  • Replaces mechanical relays
  • High-performance, low-cost solution for switching between different LAN signals
  • Low crosstalk: –70dB @ 30 Mbps
  • Low insertion loss and On-Resistance: 6-ohms typical
  • Off isolation: –55dB @ 30 Mbps
  • Wide bandwidth data rates >135 Mbps
  • Low Quiescent Supply Current (100nA typical)
  • Packaging (Pb-free & Green available):
    • 16-pin 150-mil wide plastic SOIC (W)
    • 16-pin 150-mil wide plastic QSOP (Q)
    • 16-pin 173-mil wide plastic TSSOP (L)

Applications

  • 10/100 Base-TX/T4
  • 100VG-AnyLAN
  • Token Ring 4/16 Mbps
  • ATM25
  • NIC Adapter and Hubs
  • SONET OCI 51.8Mbps
  • T1/E1

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

Mux: Quad 2-Channel

Differential Channels

4

HotInsertion

0

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Differential

Single Ended Channels

N/A

Type

2:01

Voltage

3.3, 5

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products