Diodes Incorporated — Analog and discrete power solutions
Back to PI5C3253

PI5C3253

Dual 4:1, Multiplexer/Demultiplexer Bus Switch

注记:规格书不一定显示极近的封装淘汰状态或结构图。请参考产品选项页面,取得极新封装选项与结构图。请参考PCN/PDN页面,取得极新封装淘汰状态。
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI5C3253 is a Dual 4:1 Multiplexer/ demultiplexer with three-state outputs that is pinout compatible with the PI74FCT253T, 74F253, and 74ALS/AS/LS 253. Inputs can be connected to outputs with low On-Resistance (5Ω) with no additional ground bounce noise or propagation delay.

Features

  • Near-Zero propagation delay
  • 5Ω switches connect inputs to outputs
  • Direct bus connection when switches are ON
  • ESD Protection up to 2kV HB
  • Ultra Low Quiescent Power (0.2μA typical)
    • Ideally suited for notebook applications
  • Pin compatible with 74 series 253 logic devices
  • Packaging (Pb-free & Green available):
    • 16-pin 150-mil wide plastic QSOP (Q)
    • 16-pin 173-mil wide plastic TSSOP (L)
    • 16-pin 150-mil wide plastic SOIC (W)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

Mux: 2 4-Channel

Differential Channels

N/A

HotInsertion

1

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Single Ended

Single Ended Channels

1

Type

N/A

Voltage

2

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2763 2025-10-23 2026-01-22 Fab Porting from SK Key Foundry FAB3 to SK Key Foundry FAB4, Cheongju, South Korea
PCN-2654 2024-02-15 2024-04-28 Device End of Life (EOL)
PCN-2642 2023-09-05 2024-03-05 Device End of Life (EOL)