Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI5A23159 (NRND)

NRND = Not Recommended for New Design

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI5A23159 is a dual high-bandwidth, fast singlepole double-throw (SPDT) CMOS switch. It can be used as an analog switch or as a low-delay bus switch. The device features ultra low RON of 0.8Ω typical at 3.0V VCC and will operate over the wide VCC range of 1.65V to 5.5V. The PI5A23159 features very low quiescent current even when the control voltage is lower than the VCC supply. This feature services the mobile handset applications very well by allowing direct interface with baseband processor general purpose I/Os. Break-before-make switching prevents both switches being enabled simultaneously. This eliminates signal disruption during switching. The control input, S, is independent of supply voltage.

Features

  • CMOS Technology for Bus and Analog Applications
  • Low On-Resistance: 0.8Ω at 3.0V
  • Wide VCC Range: 1.65V to 5.5V
  • Rail-to-Rail Signal Range
  • Control Input Overvoltage Tolerance: 5.5V(Min)
  • Fast Transition Speed: 12ns at 5.0V
  • High Bandwidth: 150 MHz
  • Extended Industrial Temperature Range: -40°C to 85°C
  • Packaging (Pb-free & Green): 10-Pin MSOP

Applications

  • Cell Phones
  • PDAs
  • Portable Instrumentation
  • Battery powered Communications
  • Computer Peripherals

Specifications & Technical Documents

Product Parameters

Configuration

2-Channel SPDT

Differential Channels

N/A

HotInsertion

0

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Single Ended

Single Ended Channels

2

Type

SPDT

Voltage

5

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products