Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI49FCT3805A (NRND)

NRND = Not Recommended for New Design

3.3V, 66MHz Dual 1:5 Output Clock Driver with Monitor Output, Industrial Temperature Operation

NOTE: Datasheet may not yet reflect updated package obsolescence/phase out status or Package Drawing. Please refer to the BUY NOW tab for the most up to date package options and drawings. Please refer to PCN/PDN tabs for most current package obsolescence/phase out status.
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI49FCT3805 is a 3.3V non-inverting clock driver and the PI49FCT3806 is a 3.3V inverting clock driver designed with two independent groups of buffers. These buffers have 3-state Output Enable inputs (active LOW) with a 1-in, 5-out configuration per group. Each clock driver consist of two banks of drivers, driving five outputs each from a standard TTL compatible CMOS input.

Features

  • 3.3V version of PI49FCT805/806
  • Extremely low output skew: 0.5ns
  • Monitor ouput pin
  • Clock busing wih 3-state control
  • TTL input and CMOS output compatible
  • Industrial operation at –40°C to 85°C
  • Extremely low static power (1mW, typ.)
  • Hysteresis on all inputs
  • Packaging (Pb-free & Green available):
  •  20-pin 300-mil wide SOIC (S)
  •  20-pin 150-mil wide QSOP (Q)
  •  20-pin 209-mil wide SSOP (H)

Specifications & Technical Documents

Product Parameters

Additive Jitter (ps)

N/A

Function

Buffer

Input Type(s)

CMOS

Additive Jitter (ps)

0

Maximum Output Frequency (MHz)

66

Number of Outputs

10

Maximum Output Frequency (MHz)

66

Output Type(s)

CMOS

Skew (PS)

700

Skew (ps)

700

Supply Voltage (V)

3.3

Supply Voltage (V)

3.3

Ambient or Junction Temperature (°C)

-40 to 85

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products