Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI3WVR646 (NRND)

NRND = Not Recommended for New Design

2:1 MIPI 4-Data Lane, 2.5Gbps(D-PHY) Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

Diodes' PI3WVR646 is a four-data-lane MIPI-D-PHY switch. This 10 channel single-pole, double-throw (SPDT) switch is optimized for switching between two high-speed (HS) or low-power (LP) MIPI signal. The PI3WVR646 is designed for the MIPI specification and allows connection to a CSI or DSI module.

Feature(s)

  • 4-lane, 2:1 switches that support DHY 
  • Data rate: 2.5 Gbps 
  • Supports 2:1 clock differential signal 
  • -3 dB Bandwidth: 4.5 GHz Typical 
  • Low Crosstalk: -30 dB@1.25 GHz 
  • Low Off Isolation: -26 dB@1.25 GHz 
  • Input Signals 0 to 1.3V 
  • RON: 6Ω Typical LP & HS MIPI 
  • ∆RON: 0.1Ω Typical LP & HS MIPI 
  • RON_FLAT: 0.3Ω Typical LP & HS MIPI 
  • ICCZ: 1μA Maximum 
  • ICC: 15μA Typical 
  • CON: 1.5pF Typical 
  • Skew of Opposite Transitions of the Same Output: 2ps Typical 
  • VDD Operating Range: 1.5V to 5V 
  • ESD Tolerance: 2kV HBM 
  • Packaging (Pb-free & Green): 36-Pin, CSP (GE) 2.44x2.44

Application(s)

  • Cellular Phones, Smart Phone
  • Tablets
  • Laptops
  • Displays

Specifications & Technical Documents

Product Parameters

Analog or Digital?

Analog

Configuration

SPDT

Control Interface/Protocols

D-PHY/C-PHY

Differential Channels

10

HotInsertion

N/A

Icc (Typ) (µA)

15?A

Lanes

5

Ron (Typ) (Ω)

6?

Signal Type

Differential

Single Ended Channels

N/A

Ambient or Junction Temperature (°C)

-40 to 85

Type

SPDT

Voltage

1.5V/5V

Voltage(V)

1.5 to 5.0

Related Content

Quality Documentation

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products