Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI3VDP612 (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI3VDP612, one to two Demux is targeted for next generation digital video signals. This device can be used to connect a Display Port Source to two Independent Display Port Sinks. The newly released Display Port spec requires a data rate of 2.7 Gbps with AC coupled I/Os. Diodes' solution has been specifically designed around this standard and will support such signals.

Features

  • 4 Differential Channel, 1:2 DeMux that will support 2.7Gbps DP rev 1.1a signals
  • 1-channel 1:2 demux for DP_HPD signal
  • 1-differential channel 1:2 demux for DP_Aux signal
  • Insertion Loss for high speed channels @ 2.7 Gbps: -1.5dB
  • Hot Insertion Cable
  • -3dB Bandwith for high speed channels of 3.25 Ghz
  • Low Bit-to-Bit Skew , 7ps max (between '+' and '-' bits)
  • Low Crosstalk for high speed channels: -33dB@2.7 Gbps
  • Low Off Isolation for high speed channels: -26dB@2.7 Gbps
  • VDD Operating Range: 3.3V +/-10%
  • ESD Tolerance: 8kV contact on all data I/O pins per IEC61000-4-2 Specification
  • Low channel-to-channel skew, 35ps max
  • Packaging (Pb-free & Green): -42 TQFN (ZHE)

Application

Routing of Display Port signals with low signal attenuation between notebook DP connector and docking station DP connector.

Specifications & Technical Documents

Product Parameters

Analog or Digital?

Digital

Configuration

2:1/1:2 for Main Link, AUX, and HPD

Differential Channels

1

HotInsertion

1

Lanes

4

Rail-to-Rail

0

Signal Type

Differential and Single Ended

Single Ended Channels

12

Ambient or Junction Temperature (°C)

-40 to 85

Type

SPDT

Voltage

3.3

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2602 2023-01-31 2023-07-31 Device End of Life (EOL)