Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI3PD22920 (NRND)

NRND = Not Recommended for New Design

Inactive Datasheet Archive

NOTE: Datasheet may not yet reflect updated package obsolescence/phase out status or Package Drawing. Please refer to the BUY NOW tab for the most up to date package options and drawings. Please refer to PCN/PDN tabs for most current package obsolescence/phase out status.
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

The PI3PD22920 is a small, ultra-low rON load switch with con- trolled turn on. The device contains a N-channel MOSFET that can operate over an input voltage range of 0.75 V to 3.6 V and switch currents up to 4-A. An integrated charge pump biases the NMOS switch in order to achieve a minimum switch ON resis- tance (rON). The switch is controlled by an on/off input (ON), which is capable of interfacing directly with low-voltage control signals.

The PI3PD22920 has a 1250Ω on-chip load resistor for quick out- put discharge when the switch is turned off.

The PI3D22920 has an internally controlled rise time in order to reduce inrush current. The PI3D22920 features a rise time of 880μS at 3.6V.

The PI3D22920 is available in an ultra-small, space-saving 8-pin CSP package and is characterized for operation over the free-air temperature range of –40°C to 85°C.

Features

  • Integrated Load Switch
  • Input Voltage: 0.75-V to 3.6-V
  • Integrated Pass-FET rDSON=2mΩ (typ) at 3.6-V
  • Ultra-Low ON Resistance
    • rON = 5.3mΩ at V = IN 3.6V
    • rON = 5.4mΩ at VIN = 2.5 V
    • rON = 5.5mΩ at VIN = 1.8 V
    • rON = 5.8mΩ at VIN = 1.2 V
    • rON = 6.1mΩ at VIN = 1.0 V
    • rON = 7.3mΩ at VIN = 0.75 V
  • Ultra Small CSP-8 package
    • 0.9 mm x 1.9 mm, 0.5-mm Pitch
  • 4-A Maximum Continuous Switch Current
  • Shutdown Current 5.5-μA max Low Threshold Control Input
  • Controlled Slew Rate to Avoid Inrush Currents
  • Quick Output Discharge Transistor
  • ESD Performance Tested Per JESD 22
    • 8000-V Human-Body Model (A114-B, Class II) 
    • 1000-V Charged-Device Model (C101

Applications

  • Notebook / Netbook Computer
  • Tablet PC
  • PDAs / Smartphones
  • GPS Navigation Devices
  • MP3 Players

Specifications & Technical Documents

Product Parameters

Channels

1

Enable Logic

Active High

IEC 60950-1 CB

-

Maximum Continuous Output Current

4

Maximum Current Limit

-

Maximum Operating Voltage

3.6

Maximum Output Current

4

Minimum Operating Voltage (V)

0.75

OCP Flag

-

OCP Output Latch Off

-

Operating Ambient Temperature Range (°C)

-40 to 85

Operating Voltage Range

0.75 to 3.6

Output Discharge

-

Output Turn-On Delay Time Typ

-

Output Turn-On Rise Time Typ

-

Quiescent Current Typ (μA)

5

RDS(ON)

9.1

RDS(ON) (VIN = 5V) Typ

9.1

Typical Quiescent Current

14

UL Listed

-

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products