Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI3PCIE3413 (NRND)

NRND = Not Recommended for New Design

PCIe 3.0, 2-lane (4-Channel), Differential 3:1 Mux/DeMux. 3.3V

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI3PCIE3413 is an 12 to 4 differential channel multiplexer/demultiplexer switch. This solution can switch 2 full PCI Express® 3.0, lanes to one of three locations. Using a unique design technique, Diodes has been able to minimize the impedance of the switch such that the attenuation observed through the switch is mininal. The unique design technique also offers a layout targeted for PCI Express signals, which minimizes the channel to channel skew as well as channel to channel crosstalk as required by the PCI Express specification.

Features

  • 4 Differential Channel, 3:1 Mux/DeMux
  • PCI Express® 3.0 Performance, 8.0Gbps
  • Bi-directional operation
  • -3dB Bandwidth: 8GHz
  • Low Bit-to-Bit Skew, 10ps max
  • Low Crosstalk: -40dB@4 GHz
  • Low Insertion Loss: -2.1dB@4 GHz (8.0Gbps)
  • Low Return Loss:-10dB@4GHz (8.0Gbps)
  • Low Off Isolation:-19dB @4GHz (8Gbps)
  • Power Down option
  • Supply Voltage 3.3V
  • Packaging (Pb-free & Green): – 42-contact, TQFN (ZH42)

Application

Routing of PCI Express 3.0, signals with low signal attenuation.

Specifications & Technical Documents

Product Parameters

Configuration

Mux, 3:1: 4-Differential Channel

Differential Channels

4

HotInsertion

0

Lanes

2

OtherFeatures

none

Rail-to-Rail

0

Signal Type

Differential

Single Ended Channels

N/A

Type

3:1 Mux

Voltage

3.3

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products