Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI3HDMI1210-A (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

Diodes' PI3HDMI™series of switch circuits are targeted for high-resolution video networks that are based on DVI/HDMI™ standards, and TMDS signal processing. 
The PI3HDMI1210-A is a 2-to-1 HDMI™Mux/DeMux Switch. The device multiplexes differential signals to one of two corresponding HDMI™inputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs.  It is designed for low bit-to-bit skew and high channel-to-channel noise isolation.
The maximum DVI/HDMI™data rate of 4.0Gbps provides the resolution required by the next generation HDTV and PC graphics. Three differential channels are used for data (video signals for DVI or audio/video signals for HDMI™), and one differential channel is used for Clock for decoding the TMDS signals at the outputs.
PI3HDMI1210-A was designed specifically to meet ATC-'sink' requirements. Therefore,  Diodes Incorporated  recommends locating this switch at the sink to switch between multiple sources. 

Feature(s)

  • 4-Differential Channel 2:1 Mux/DeMux + 2-Channel 2:1 Mux/DeMux 
  • Deep Color™Support
  • Data Rate: 4.0Gbps for high data channels
  • Clock rate max support @ 340 MHz
  • Supports both AC coupled and DC coupled signals
  • Switching speed: 4ns 
  • Isolation: -40dB@1GHz for high-speed channels
  • Integrated ESD protection; HBM ESD: 2KV per JEDEC Standard 
  • High-speed data bits; Contact Discharge ESD: 2KV per IEC61000-4-2 standard
  • Side band signal bits: 2kV HBM
  • Low bit-to-bit skew
  • Enable/Disable time: 9ns
  • Bidirectional
  • Packaging (Pb-free & Green):
    – 48-pin BQSOP (B)

Specifications & Technical Documents

Product Parameters

Analog or Digital?

Digital

Configuration

4-Differential Channel 4:1 + 4:1 DDC Channel Switch, and 4 Sideband Signals

Differential Channels

4

HotInsertion

0

Lanes

4

Rail-to-Rail

1

Signal Type

Differential

Single Ended Channels

N/A

Ambient or Junction Temperature (°C)

-40 to 85

Type

SPDT

Voltage

3.3

Related Content

Quality Documentation
Applications

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products