Diodes Incorporated — Analog and discrete power solutions
Back to PI3EQX8908A

PI3EQX8908A

3.3V, 2.5/5/8Gbps 4 Port/8 channel LINEAR PCIe ReDriver with Pin Strap and I2C control, flowthough pinout

Overview

Description
The PI3EQX8908A is a PCIe, 8 differential channels ReDriver. The device provides programmable linear equalization, output swing and gain, by either pin strapping option or I²C Control, to optimize performance over a variety of physical mediums by reducing Inter-symbol interference. The PI3EQX8908A supports eight 100-Ohm Differential CML data I/O’s and extends the signals across other distant data pathways on the user’s platform.
The programmable settings can be applied easily via pins, software (I²C) or loaded via an external EEPROM. When operating in the EEPROM mode, the configuration information is automatically loaded on power up, which eliminates the need for an external microprocessor or software driver. The PI3EQX8908A offers fully Linear Transfer function to fully comply with all PCIe 3 Link Training signals.

Features

  • 2.5/5.0/8.0Gbps serial link with linear equalizer
    Support PCIe Gen 1/2/3 protocol
  • Supporting 8 differential channels
  • Independent channel configuration of receiver equalization, output swing and flat gain
  • Per Channel Activity Detector with select-able input termination between 50Ω to VDD and 200KΩ to VDD
  • Per Channel Output Termination Detector on power up with select-able output termination between 50Ω to VDD and High impedance
  • Very linear transfer function
  • Fully compliant to PCISIG Link Training
  • Single-ended mode receiver detection for PCIe
  • Input Threshold detection
  • Pin strap and I2C master/slave select-able device programming with external EEPROM
  • 4-bit select-able address bit for I²C
  • Supply Voltage: 3.3V ±0.3V
  • Industrial Temperature Range: -40°C to 85°C
  • Packaging (Pb-free & Green):
  • 54-contact TQFN (10mm x 5.5mm x 0.5mm pitch) - flow through pinout

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

8

Data Rate (Gbps)

2.5, 5, 8

Lanes/Ports

4

Output Swing Max (mV)

1200

Programming Interface(s)

I2C, Pinstrap

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products