Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI3CH1010 (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI3CH1010 is a 10-channel switch designed with a fast enable. The switch introduces no additional ground bounce noise or propagation delay. The PI3CH1010 device is very useful in switching signals that have high bandwidth (500 MHz).

Features

  • Near-Zero propagation delay
  • 5-ohm switches connect inputs to outputs
  • High signal passing bandwidth (500 MHz)
  • Beyond Rail-to-Rail switching
    • 0 to 5V switching with 3.3V power supply
    • 0 to 3.3V switching with 2.5V power supply
  • 5V I/O tolerant with supply in OFF and ON state
  • 1.8V, 2.5V and 3.3V supply voltage operation
  • Hot Insertion Capable
  • Industrial Operating Temperature: -40ºC to +85ºC
  • 8kV ESD Protection (human body model)
  • Latch-up Performance: >250mA per JESD17
  • Packaging (Pb-free & Green available):
    • 24-pin 173-mil wide plastic TSSOP (L)

Applications

  • High Bandwidth Data Switching
  • Hot-Docking
  • Analog Signal Switching
  • Differential Signal Switching

Specifications & Technical Documents

Product Parameters

Configuration

10-Channel, 1:1

Differential Channels

N/A

HotInsertion

1

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Single Ended

Single Ended Channels

10

Type

N/A

Voltage

3.3

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products