Diodes Incorporated — Analog and discrete power solutions
Back to PI3B3251

PI3B3251

3.3V 8:1 Multiplexer/Demultiplexer

NOTE: Datasheet may not yet reflect updated package obsolescence/phase out status or Package Drawing. Please refer to the BUY NOW tab for the most up to date package options and drawings. Please refer to PCN/PDN tabs for most current package obsolescence/phase out status.
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI3B3251 is a 3.3V Dual 8:1 Multiplexer/ Demultiplexer with three-state outputs that is pinout compatible with the PI74FCT251T, 74F251, and 74ALS/AS/LS 251. Inputs can be connected to outputs with low On-Resistance (5Ω) with no additional ground bounce noise or propagation delay.

Features

  • Near-Zero propagation delay
  • 5Ω switches connect inputs to outputs
  • Ultra Low Quiescent Power (0.1μA typical)
    • Ideally suited for notebook applications
  • Pin compatible with 74 series 251 logic devices
  • Packaging (Pb-free & Green available):
    • 16-pin 150-mil wide plastic QSOP (Q)
    • 16-pin 173-mil wide plastic TSSOP (L)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

Mux: 1 8-Channel

Differential Channels

N/A

HotInsertion

0

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Single Ended

Single Ended Channels

8

Type

N/A

Voltage

3.3

Technical Documents

SPICE/IBIS Model Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products