Diodes Incorporated — Analog and discrete power solutions
Back to PI3A3899

PI3A3899

Dual-DPDT Analog Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI3A3899 is a dual double-pole double-throw (DPDT) CMOS switch. It can be used as low power audio and dual SIM card applications. Specified over a wide operating power supply voltage range, +1.65V to +4.3V, the switch has a low On-Resistance of 2.4Ω at 3.0V. Control inputs, Ax, tolerate input drive signals up to 5V, independent of supply voltage.

Application(s)

  • Cell Phones
  • PDAs
  • Portable Instrumentation Battery Powered
  • Computer Peripherals
  • Dual SIM Card Switching

Feature(s)

  • CMOS Technology for Analog Applications
  • Low On-Resistance: 2.0Ω
  • Wide VCC Range: +1.65V to +4.3V
  • ICC Maximum 1μA @ TA = +25°C
  • Rail-to-Rail Switching Throughout Signal Range
  • Fast Switching Speed: 10ns TYP. at 3.0V
  • High Off Isolation: -67dB@1MHz
  • Crosstalk Rejection: -100dB@1MHz
  • Wide Bandwidth: 330MHz
  • Interfaces with 1.8V Chipset
  • High ESD performance : 8kV for I/O to GND
  • Extended Industrial Temperature Range: -40°C to 85°C
  • Packaging (Pb-free & Green): UQFN16 1.8mmx2.6mm

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Configuration

2-Channel DPDT

Differential Channels

N/A

HotInsertion

0

Lanes

N/A

OtherFeatures

N/A

Rail-to-Rail

0

Signal Type

Single Ended

Single Ended Channels

4

Type

DPDT

Voltage

3.3

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2505 2021-01-26 2021-07-26 Device End of Life (EOL)