Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

PI2DBS212 (Obsolete)

2-channel Broadband 2:1, 1.8V, Mux/DeMux Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI2DBS212 is an 1:2 differential channel multiplexer/demultiplexer switch. Using a specialized design scheme, Diodes has been able to achieve a performance of 3Gbps data rate mux/de-mux function. Due to its bi-directional nature, the PI2DBS212 can be used to allocate bandwidth to two different locations as a demux, or connect two high-speed sources to a single receiver as a mux.

The PI2DBS212 will target the following standards: SAS, SATA I, SATA II, XAUI, INFINIBAND, HYPERTRANSPORT, and RAP ID I/O, for application in computers, consumer electronics, instrumentation, etc.

Features

  • SAS, SATA2, XAUI Switch
  • 2 Differential Channel, 2:1 Mux/DeMux
  •  Bandwidth of 2.0 GHz (–3dB)
  • Low Bit-to-Bit Skew : <5 ps
  • Low Crosstalk: –26dB @ 3.2 Gbps
  • Low Off Isolation: –35dB @ 3.2 Gbps
  • VDD Voltage: 1.2V to 1.8V ±10%
  • ESD Tolerance: 8kV HBM I/O, 2kV HBM select pin
  • Packaging (Pb-free & Green): – 28-Contact TQFN

Specifications & Technical Documents

Product Parameters

Analog or Digital?

Analog

Configuration

Mux: 2-differential Channel, 2:1

Differential Channels

2

OtherFeatures

N/A

Signal Type

Differential

Voltage

1.8

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products
PCN-2602 2023-01-31 2023-07-31 Device End of Life (EOL)