20W Stereo Class D with NCPL and Higher VDD
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PAM8620 is a 20W (per channel) stereo Class-D audio amplifier which offers low THD+N (0.2%), low EMI and good PSRR thus high-quality sound reproduction.
The PAM8620 runs off of an 8V to 26V supply at much higher efficiency.
The PAM8620 only requires very few external components, significantly saving cost and board space.
The PAM8620 is available in a small W-QFN5050-32 (Standard) package.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Minimum VDD (V) | 8 |
Maximum VDD (V) | 26 V |
IQ (mA) | 16.5 mA |
Power/CH (W) @ THD=10% | 23 |
Power/CH (W) @ THD=1% | 18.5 |
Mono or Stereo | Stereo |
BTL | Yes |
SE | No |
Class-D or AB | D |
Power Limit | Yes |
Anti-Sat | No |
Headphone Out | No |
Efficiency (%) | 90 % |
Volume/ Gain | Fixed |
Gain Min | N/A dB |
Gain Max | 32 dB |
SNR | 90 dB |
PSRR | 65 dB |
Special Features | N/A |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.