NRND = Not Recommended for New Design
3W Stereo Class D with DC Volume Control, NCPL and Headphone Driver
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Anti-Sat | No |
---|---|
BTL | Yes |
Class-D or AB | D |
Efficiency (%) | 90 |
Gain Max | 24 |
Gain Min | -43 |
Headphone Out | Yes |
IQ (mA) | 10 |
Maximum VDD (V) | 5.5 |
Minimum VDD (V) | 2.5 |
Mono or Stereo | Stereo |
Power Limit | Yes |
Power/CH (W) @ THD=1% | 2.4 |
Power/CH (W) @ THD=10% | 3 |
PSRR | 80 |
AEC Qualified | No |
SE | No |
SNR | 95 |
Special Features | N/A |
Volume/ Gain | 64Step DC |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.