5.0mmx3.2mm HCSL Programmable XO
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The NX504 XO series is a high performance HCSL crystal oscillator family with very low jitter performance. Other than PCIe clock frequencies, it also supports various options including other Networking frequencies, 2.5V/3.3V voltage, and various stabilities.
It is designed to meet the clock source specifications for PCIe interface, SGMII of communication systems, and other high performance equipment.
Product Series | NX5 |
---|---|
Family | XO |
Output Logic | HCSL |
Supply Voltage (V) | 3.3, 2.5 |
Freq Range (MHz) | 5 to 212.5 |
Additive Jitter (ps) | <1 |
PkgType | Ceramic Seam |
Package Size (mm) | 5.0 x 3.2 x 1.5 |
Pads | 6 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents