3.2mmx2.5mm LVDS Programmable XO
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The NX323 XO series is a high performance LVDS crystal oscillator family with very low jitter performance. It supports various options including wider frequency range, 2.5/3.3 voltage, various stabilities, and different package sizes. It is designed to meet the clock source specifications for communication systems, and other high performance equipment.
Product Series | NX3 |
---|---|
Family | XO |
Output Logic | LVDS |
Supply Voltage (V) | 3.3, 2.5 |
Freq Range (MHz) | 5 to 1000 |
Additive Jitter (ps) | <1 |
PkgType | Ceramic Seam |
Package Size (mm) | 3.2 x 2.5 x 0.9 |
Pads | 6 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents