2.2A SURFACE MOUNT GLASS PASSIVATED BRIDGE RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Forward VoltageDrop VF(V) | 1.1 |
TotalCapacitance CT (pF) | 35 pF |
MaximumAverageRectifiedCurrent IO (A) | 2.2 A |
Peak RepetitiveReverse VoltageVRRM (V) | 1000 V |
Maximum Peak Forward Surge Current IFSM (A) | 90 A |
Maximum ReverseCurrent IR (µA) | 5 µA |