0.9V~1.5V, 3.2x2.5mm, Low Vdd CMOS Crystal Oscillator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The LX321 XO series is a high performance CMOS crystal oscillator family with very low jitter performance.
It supports 0.9V/1.0V/1.2V/1.5V voltages and consumes very low operating current. It is designed to meet the clock source specifications for communication systems, industrial applications and other high performance equipment.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Output Logic | CMOS |
Supply Voltage (V) | 0.9, 1.5 |
Package Size (mm) | 3.2 x 2.5 |
PkgType | Ceramic Seam |
Stability (PPM) | 20 to 50 |
Product Series | LX3 |
Freq Range (MHz) | 1 to 50 |
Jitter RMS (ps) | <1 |
Pads | 4 |
Subfamily | General XO |