0.9V~1.5V, 2.5x2.0mm, Low Vdd CMOS Crystal Oscillator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The LX251 XO series is a high performance CMOS crystal oscillator family with very low jitter performance.
It supports 0.9V/1.0V/1.2V/1.5V voltages and consumes very low operating current. It is designed to meet the clock source specifications for communication systems, industrial applications and other high performance equipment.
Subfamily | General XO |
---|---|
Product Series | LX2 |
Freq Range (MHz) | 1 to 50 |
Jitter RMS (ps) | <1 |
Compliance (Only Automotive Supports PPAP) | Standard |
Stability (PPM) | 20 to 50 |
Package Size (mm) | 2.5 x 2.0 |
PkgType | Ceramic Seam |
Output Logic | CMOS |
Supply Voltage (V) | 0.9, 1.5 |
Pads | 4 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents